IESNA:LM-63-2002
[TEST]P1642432
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6B-830-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 189W 80CRI 3000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.58A 189.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18994.9
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 189.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3223.1 3465.1 3535.9 3596.4 3606.8 3594.7 3610.3 3665.6 3746.8 3895.4 4092.4 4327.5 4581.5 4826.9 5055.1 
5284.9 5475.0 5627.1 5801.6 6015.9 6252.7 6527.5 6876.6 7263.7 7707.9 8108.8 8525.3 8680.9 7720.0 5870.8 
3285.4 1111.2 658.5 197.0 0.0 0.0 0.0 
3223.1 3477.2 3549.8 3599.9 3605.1 3594.7 3615.4 3670.7 3760.6 3904.1 4104.5 4341.3 4593.6 4825.2 5055.1 
5272.8 5469.8 5639.2 5803.4 5995.2 6214.7 6491.2 6840.3 7213.6 7662.9 8088.1 8565.1 8796.7 7937.7 6124.8 
3560.1 1202.8 693.0 233.3 0.0 0.0 0.0 
3223.1 3475.5 3539.4 3593.0 3608.5 3617.2 3658.6 3739.9 3848.8 3999.1 4199.6 4434.6 4676.6 4904.7 5120.7 
5335.0 5542.4 5732.5 5933.0 6140.4 6378.9 6677.9 7037.3 7486.7 8041.4 8558.2 9263.3 9728.2 9289.2 7740.7 
5765.4 2682.2 998.9 551.3 117.5 0.0 0.0 
3223.1 3480.6 3534.2 3580.9 3610.3 3643.1 3707.0 3812.5 3942.1 4097.6 4294.6 4517.6 4750.9 4965.2 5181.2 
5402.4 5630.5 5872.5 6147.3 6441.1 6788.5 7187.7 7666.4 8271.3 8991.9 9755.8 10635.5 11430.5 11475.4 9396.3 
7075.3 4377.6 2179.3 808.8 250.6 0.0 0.0 
3223.1 3468.5 3511.7 3548.0 3589.5 3643.1 3722.6 3831.5 3959.4 4106.3 4272.2 4458.8 4673.1 4885.7 5124.2 
5397.2 5699.7 6047.1 6425.5 6843.8 7312.1 7873.8 8537.4 9365.2 10320.9 11231.7 12147.7 12870.1 13169.1 11843.5 
7951.6 5248.6 2761.7 1081.9 283.4 0.0 0.0 
3223.1 3449.5 3491.0 3520.4 3565.3 3631.0 3710.5 3817.6 3942.1 4078.6 4230.7 4410.4 4616.1 4840.8 5100.0 
5399.0 5755.0 6159.4 6603.5 7106.5 7640.5 8273.0 9055.9 9904.4 10820.4 11653.4 12431.1 13091.3 13379.9 12324.0 
8390.5 4854.6 2289.9 674.0 110.6 0.0 0.0 
3223.1 3446.1 3485.8 3501.4 3549.8 3615.4 3703.6 3803.8 3914.4 4037.1 4173.7 4346.5 4540.0 4771.6 5036.0 
5362.7 5732.5 6174.9 6665.8 7217.1 7865.1 8561.6 9358.3 10212.1 11014.0 11707.0 12339.5 12930.6 12994.5 11665.5 
8148.6 4109.7 1807.7 570.3 110.6 1.7 0.0 
3223.1 3420.2 3458.2 3463.4 3497.9 3568.8 3655.2 3755.4 3847.0 3943.8 4068.2 4215.1 4405.2 4635.1 4927.2 
5310.8 5751.5 6252.7 6866.2 7467.6 8231.5 8931.5 9669.4 10364.2 10951.7 11435.6 11916.1 12156.3 11510.0 9377.3 
6015.9 2988.1 1104.3 630.8 357.7 8.6 0.0 
3223.1 3373.5 3404.6 3399.4 3416.7 3473.7 3556.7 3650.0 3741.6 3833.2 3942.1 4087.2 4275.6 4531.4 4868.4 
5314.3 5860.4 6532.7 7263.7 8082.9 8895.2 9591.6 10239.7 10732.3 11136.7 11433.9 11553.2 11057.2 9218.3 5941.6 
2632.1 967.8 492.5 255.8 46.7 5.2 0.0 
3223.1 3314.7 3325.1 3319.9 3332.0 3373.5 3446.1 3529.0 3618.9 3714.0 3826.3 3981.8 4196.1 4496.8 4909.9 
5461.2 6135.2 6957.8 7811.6 8644.6 9328.9 9850.9 10236.3 10535.2 10711.5 10715.0 10291.6 8867.5 5874.2 2573.3 
672.3 255.8 136.5 74.3 31.1 6.9 0.0 
3223.1 3249.1 3211.0 3188.6 3190.3 3224.9 3287.1 3357.9 3425.3 3501.4 3598.2 3722.6 3898.9 4161.6 4512.4 
4994.6 5611.5 6308.0 7071.9 7694.0 8157.2 8433.7 8634.2 8769.0 8722.3 8407.8 7478.0 5694.5 3119.4 1047.3 312.8 
165.9 115.8 96.8 70.9 15.6 0.0 
3223.1 3202.4 3138.5 3083.1 3059.0 3071.1 3105.6 3145.4 3185.1 3233.5 3292.3 3376.9 3499.7 3682.8 3938.6 
4313.6 4771.6 5355.8 5964.1 6430.7 6764.3 6928.4 7002.8 6973.4 6755.6 6285.5 5322.9 3826.3 1923.5 653.3 222.9 
145.2 119.2 102.0 69.1 19.0 0.0 
3223.1 3141.9 3043.4 2955.3 2898.2 2868.8 2861.9 2863.7 2863.7 2863.7 2865.4 2879.2 2913.8 2974.3 3084.9 
3264.6 3497.9 3783.1 4076.9 4260.1 4287.7 4163.3 3928.2 3580.9 3093.5 2488.6 1759.3 1069.8 506.4 216.0 114.1 76.0 
41.5 25.9 13.8 5.2 0.0 
3223.1 3071.1 2898.2 2728.9 2578.5 2450.6 2336.6 2219.0 2084.2 1933.9 1768.0 1584.8 1379.1 1166.6 959.2 760.4 591.1 
466.6 385.4 337.0 300.7 271.3 243.7 219.5 195.3 171.1 146.9 124.4 98.5 74.3 51.8 36.3 24.2 13.8 10.4 6.9 0.0 
3223.1 3003.7 2751.3 2488.6 2232.9 1982.3 1726.5 1467.3 1204.6 960.9 751.8 585.9 483.9 433.8 402.7 371.6 347.4 321.4 
297.3 271.3 247.1 224.7 205.7 186.6 167.6 145.2 122.7 105.4 86.4 67.4 48.4 32.8 22.5 15.6 12.1 8.6 0.0 
3223.1 2939.7 2602.7 2250.1 1866.5 1507.0 1163.1 883.1 663.6 532.3 483.9 456.3 430.3 406.1 375.0 349.1 324.9 302.4 
281.7 259.2 240.2 219.5 198.7 178.0 157.3 138.3 119.2 102.0 86.4 70.9 51.8 39.7 29.4 20.7 13.8 8.6 0.0 
3223.1 2856.8 2462.7 2009.9 1543.3 1130.3 789.8 585.9 506.4 480.4 458.0 437.2 414.8 390.6 359.5 337.0 312.8 290.3 
271.3 250.6 231.6 210.8 188.4 165.9 143.4 124.4 105.4 89.9 74.3 63.9 51.8 39.7 29.4 22.5 17.3 12.1 0.0 
3223.1 2817.0 2336.6 1814.6 1266.8 865.8 598.0 511.6 487.4 464.9 445.9 426.9 404.4 378.5 352.6 328.4 304.2 283.4 
262.7 240.2 216.0 191.8 167.6 143.4 121.0 103.7 86.4 72.6 62.2 53.6 46.7 39.7 32.8 27.7 22.5 17.3 0.0 
3223.1 2768.6 2251.9 1662.6 1099.1 708.6 534.0 499.5 478.7 459.7 440.7 421.7 400.9 375.0 350.8 324.9 299.0 273.1 248.9 
222.9 195.3 169.4 143.4 117.5 96.8 79.5 65.7 57.0 51.8 48.4 46.7 43.2 39.7 32.8 27.7 20.7 0.0 
3223.1 2727.1 2175.8 1545.0 979.9 623.9 516.7 494.3 473.5 454.5 435.5 416.5 395.8 369.8 343.9 318.0 290.3 261.0 231.6 
202.2 172.8 145.2 119.2 98.5 79.5 65.7 57.0 51.8 50.1 48.4 48.4 46.7 43.2 38.0 31.1 24.2 0.0 
3223.1 2704.7 2136.1 1496.6 921.1 589.3 513.3 490.8 471.8 452.8 432.1 411.3 390.6 364.7 338.7 312.8 283.4 250.6 219.5 
188.4 159.0 131.3 107.1 86.4 70.9 60.5 53.6 50.1 48.4 48.4 48.4 46.7 43.2 39.7 34.6 25.9 0.0 
3223.1 2716.8 2144.7 1488.0 931.5 580.7 513.3 492.5 471.8 451.1 432.1 411.3 388.9 362.9 338.7 311.1 280.0 248.9 216.0 
184.9 155.5 127.9 103.7 84.7 69.1 58.8 51.8 50.1 48.4 48.4 48.4 46.7 43.2 39.7 34.6 25.9 0.0 
